C2060HC10BX C2060H COT 10BX
10483380
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.68 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.234 in
- Pin Length (in): 1.21 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Roller Diameter (in): 0.47 in
- Base Catalog No: C2060H
- Height: 2.00
- Length: 9.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 0.98
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
- Width Between Outer Plates (in): 0.5 in
C2060H Cotter 10 BX MTO