B503PMR100REB B503 R 100 REEL
10483361
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.17 in
- Pin Length (in): 0.5 in
- Plate Thickness (in): 0.06 in
- Product Type: Solid Block
- Base Catalog No: B503
- Chain Construction: Riveted
- Height: 13.00
- Length: 12.00
- Material: Powdered Metal
- Net Weight: 0.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
B503pmr100reB B503pm Rivet 100 ReB