2080R10BX 2080 R 10BX
10483344
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.313 in
- Pin Length (in): 1.37 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance Double Pitch Drive
- Roller Diameter (in): 0.625 in
- Base Catalog No: 2080
- Height: 2.00
- Length: 13.00
- Material: Steel
- Minimum Tensile Strength (lbs): 0.275 lb
- Net Weight: 1.09
- Sprocket Unit: C-44
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
- Width Between Outer Plates (in): 0.63 in
2080 Rivet 10 BX