2060HR10BX 2060H R 10BX
10483340
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.71 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.234 in
- Pin Length (in): 1.2 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance Double Pitch Drive
- Roller Diameter (in): 0.469 in
- Base Catalog No: 2060H
- Chain Construction: Riveted
- Height: 3.00
- Length: 6.00
- Material: Steel
- Minimum Tensile Strength (lbs): 0.176 lb
- Net Weight: 0.80
- Sprocket Unit: C-42
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
- Width Between Outer Plates (in): 0.5 in
2060H Rivet 10 BX