16B-3 10 FT REX 16B-3 10 FT
10483334
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.81 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.326 in
- Pin Length (in): 8.154 in
- Plate Thickness (in): 1 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.625 in
- Base Catalog No: 16B-3
- Height: 4.00
- Length: 13.00
- Material: Steel
- Minimum Tensile Strength (lbs): 35969 lb
- Net Weight: 5.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
16B-3 10 Ft