12B-2 10 FT REX 12B-2 10 FT
10483323
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.63 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.225 in
- Pin Length (in): 3.409 in
- Plate Thickness (in): 0.615 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.475 in
- Base Catalog No: 12B-2
- Height: 2.00
- Length: 9.50
- Material: Steel
- Minimum Tensile Strength (lbs): 12994 lb
- Net Weight: 1.53
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.50
12B-2 10 Ft 12B-2 10 Ft