08B-3 CL 50 PC REX 08B-3 CL 50 PC

10483310 MFG #: REX
$0.00 /
  • Chain Pitch (in): 0.5 in
  • Inside Plate Height (in): 0.46 in
  • Pin Diameter (in): 0.175 in
  • Pin Length (in): 3.626 in
  • Plate Thickness (in): 0.445 in
  • Roller Diameter (in): 0.335 in
  • Base Catalog No: 08B-3
  • Net Weight: 0.05
  • Weight unit: LB
QTY