OBS 08B-3 10 FT REX USE 10703961
10483309
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 11.8 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.175 in
- Pin Length (in): 3.626 in
- Plate Thickness (in): 0.55 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.335 in
- Base Catalog No: 08B-3
- Height: 2.00
- Length: 10.50
- Material: Steel
- Minimum Tensile Strength (lbs): 10678 lb
- Net Weight: 1.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.50
08B-3 10 Ft 08B-3 10 Ft