REX1604C10BX REX 160-4 COT 10FBX
10499666
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Number of Strands/Width: 4
- Pin Diameter (in): 0.56 in
- Pin Length (in): 9.53 in
- Plate Thickness (in): 0.25 in
- Product Type: High Performance ANSI Standard
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160-4
- Height: 12.00
- Length: 17.00
- Material: Steel
- Minimum Tensile Strength (lbs): 200000 lb
- Net Weight: 25.06
- Sprocket Unit: C-30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
- Width Between Outer Plates (in): 1.25 in
Rexnord REX1604C10BX ANSI Standard Series High Performance Roller Chain