LC BL666 UT HPL_149P CPIN/BS KRT
11008314
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 17.9 mm
- Base Catalog No: BL666UT
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 149
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1266
- ISO Minimum Tensile Strength (N): 146800 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 4.20
- Overall Width/Pin Length (mm): 42.5 mm
- Rex/Morse Minimum Tensile Strength (N): 210000 N
- Total Length (m): 2.8385 m
- Weight unit: KG
- Width Between Outer Plates (mm): 32.2 mm