LC BL523_59P+LCA/BS
10989048
$0.00
/
- Lacing (in): 2 x 3 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.6 mm
- Base Catalog No: BL523
- Chain Category: Leaf Chain
- Chain End Type: ABEG-ABEG
- Chain Length (No. of Links): 59
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1023
- ISO Minimum Tensile Strength (N): 33400 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.19
- Overall Width/Pin Length (mm): 15 mm
- Rex/Morse Minimum Tensile Strength (N): 40000 N
- Total Length (m): 0.9366 m
- Weight unit: KG
- Width Between Outer Plates (mm): 7.4 mm