LC BL623 HIPRO_125P+LCA/BS KRT

10982886
$0.00 /
  • Lacing (in): 2 x 3 in
  • Pin Diameter (mm): 7.92 mm
  • Plate Depth (mm): 17.9 mm
  • Base Catalog No: BL623
  • Chain Category: Leaf Chain
  • Chain End Type: ABEG-ABEG
  • Chain Length (No. of Links): 125
  • Chain Pitch (mm): 19.05 mm
  • Chain Type: Leaf Chain
  • ISO Chain Number: LH1223
  • ISO Minimum Tensile Strength (N): 48900 N
  • Lubrication: VSK001: RexPro
  • Material: Standard Steel
  • Net Weight: 4.64
  • Overall Width/Pin Length (mm): 20 mm
  • Rex/Morse Minimum Tensile Strength (N): 62000 N
  • Total Length (m): 2.3813 m
  • Weight unit: KG
  • Width Between Outer Plates (mm): 9.6 mm
QTY