LC BL834 UT_787P L06 HSP
10962589
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL834UT
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 787
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1634
- ISO Minimum Tensile Strength (N): 129000 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 4.21
- Overall Width/Pin Length (mm): 33.1 mm
- Rex/Morse Minimum Tensile Strength (N): 180000 N
- Total Length (m): 19.9898 m
- Weight unit: KG
- Width Between Outer Plates (mm): 20.5 mm