LC F25-88_119P+IEG/BS SP
10960785
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 8.28 mm
- Plate Depth (mm): 20.5 mm
- Base Catalog No: F25-88
- Chain Category: Leaf Chain
- Chain End Type: IEG-IEG
- Chain Length (No. of Links): 119
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL1688
- ISO Minimum Tensile Strength (N): 240000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 6.02
- Overall Width/Pin Length (mm): 53.8 mm
- Rex/Morse Minimum Tensile Strength (N): 280000 N
- Total Length (m): 3.0226 m
- Weight unit: KG
- Width Between Outer Plates (mm): 43.4 mm