LC BL834 HIPRO_197P I/C
10912178
$0.00
/
- Chain Pitch (in): 1 in
- Lacing (in): 3 x 4 in
- Pin Diameter (in): 0.375 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (in): 0.929 in
- Plate Depth (mm): 23.6 mm
- Plate Thickness (in): 0.157 in
- Plate Thickness (mm): 4 mm
- Base Catalog No: BL834
- ISO Minimum Tensile Strength (N): 129000 N
- Net Weight: 4.22
- Overall Width/Pin Length (in): 1.303 in
- Overall Width/Pin Length (mm): 33.1 mm
- Rex/Morse Minimum Tensile Strength (N): 165000 N
- Weight unit: KG