OBS LC BL444_415P+ABEG/BS DRW (nEU)
10911779
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 11.7 mm
- Base Catalog No: BL444
- Chain Category: Leaf Chain
- Chain End Type: ABEG-ABEG
- Chain Length (No. of Links): 415
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH0844
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.21
- Overall Width/Pin Length (mm): 18.9 mm
- Rex/Morse Minimum Tensile Strength (N): 51600 N
- Total Length (m): 5.2705 m
- Weight unit: KG
- Width Between Outer Plates (mm): 12.6 mm