LC REX21-11 X_L05 17P Messemodell
10905703
$0.00
/
- Lacing (in): 6 x 5 E in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 19 mm
- Base Catalog No: REX21-11
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 17
- Chain Pitch (mm): 21 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- Lubrication: VSK005: Korrosionsschutz
- Material: Standard Steel
- Net Weight: 4.61
- Overall Width/Pin Length (mm): 42.5 mm
- Rex/Morse Minimum Tensile Strength (N): 180000 N
- Total Length (m): 0.357 m
- Weight unit: KG
- Width Between Outer Plates (mm): 28.8 mm