LC BL1266_L05 15P Messemodell
10905577
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (mm): 34.4 mm
- Base Catalog No: BL1266
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 15
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2466
- ISO Minimum Tensile Strength (N): 453700 N
- Lubrication: VSK005: Korrosionsschutz
- Material: Standard Steel
- Net Weight: 14.09
- Overall Width/Pin Length (mm): 74.5 mm
- Rex/Morse Minimum Tensile Strength (N): 600000 N
- Total Length (m): 0.5715 m
- Weight unit: KG
- Width Between Outer Plates (mm): 56 mm