LC BL1246_241P (30FT) I/C

10871823
$0.00 /
  • Chain Pitch (in): 1.5 in
  • Lacing (in): 4 x 6 in
  • Pin Diameter (in): 0.5 in
  • Pin Diameter (mm): 12.7 mm
  • Plate Depth (in): 1.354 in
  • Plate Depth (mm): 34.4 mm
  • Plate Thickness (in): 0.217 in
  • Plate Thickness (mm): 5.5 mm
  • Base Catalog No: BL1246
  • ISO Minimum Tensile Strength (N): 302400 N
  • Net Weight: 11.80
  • Overall Width/Pin Length (in): 2.469 in
  • Overall Width/Pin Length (mm): 62.7 mm
  • Rex/Morse Minimum Tensile Strength (N): 400000 N
  • Weight unit: KG
QTY