LC FS50-66_315P
10868174
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 17.81 mm
- Plate Depth (mm): 41.2 mm
- Base Catalog No: FS50-66
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 315
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 26.20
- Overall Width/Pin Length (mm): 94 mm
- Rex/Morse Minimum Tensile Strength (N): 870000 N
- Total Length (m): 16.002 m
- Weight unit: KG
- Width Between Outer Plates (mm): 72.7 mm