OBS LC BL1466 HIPRO_ST+J2 229P SP USE VC
10864361
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 14.27 mm
- Plate Depth (mm): 40.8 mm
- Base Catalog No: BL1466
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 229
- Chain Pitch (mm): 44.45 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2866
- ISO Minimum Tensile Strength (N): 578300 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 19.69
- Overall Width/Pin Length (mm): 85 mm
- Rex/Morse Minimum Tensile Strength (N): 750000 N
- Total Length (m): 10.1791 m
- Weight unit: KG
- Width Between Outer Plates (mm): 64 mm