LC REX21-7 X_87P KRT
10845876
$0.00
/
- Lacing (in): 4 x 3 E in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 19 mm
- Base Catalog No: REX21-7
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 87
- Chain Pitch (mm): 21 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 3.02
- Overall Width/Pin Length (mm): 29.5 mm
- Rex/Morse Minimum Tensile Strength (N): 108000 N
- Total Length (m): 1.827 m
- Weight unit: KG
- Width Between Outer Plates (mm): 16 mm