OBS LC F15-66 HIPRO_ST+J2 441P USE VC
10841697
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 12.8 mm
- Base Catalog No: F15-66
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 441
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL1066
- ISO Minimum Tensile Strength (N): 66000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.37
- Overall Width/Pin Length (mm): 21.4 mm
- Rex/Morse Minimum Tensile Strength (N): 72000 N
- Total Length (m): 7.0009 m
- Weight unit: KG
- Width Between Outer Plates (mm): 16 mm