OBS LC F12-44_NTR LLB 341P KRT,SP (nEU)
10841543
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 4.45 mm
- Plate Depth (mm): 10.3 mm
- Base Catalog No: F12-44
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 341
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL0844
- ISO Minimum Tensile Strength (N): 36000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 0.79
- Overall Width/Pin Length (mm): 14.6 mm
- Rex/Morse Minimum Tensile Strength (N): 36400 N
- Total Length (m): 4.3307 m
- Weight unit: KG
- Width Between Outer Plates (mm): 9.1 mm