LC BL822_15P+AGS/BS
10835709
$0.00
/
- Lacing (in): 2 x 2 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL822
- Chain Category: Leaf Chain
- Chain End Type: AGS-AGS
- Chain Length (No. of Links): 15
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1622
- ISO Minimum Tensile Strength (N): 84500 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.43
- Overall Width/Pin Length (mm): 20.6 mm
- Rex/Morse Minimum Tensile Strength (N): 110000 N
- Total Length (m): 0.381 m
- Weight unit: KG
- Width Between Outer Plates (mm): 8.2 mm