OBS LC F12-66_NTR LLB 935P HSP,SP (nEU)
10821244
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 4.45 mm
- Plate Depth (mm): 10.3 mm
- Base Catalog No: F12-66
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 935
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL0866
- ISO Minimum Tensile Strength (N): 54000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.18
- Overall Width/Pin Length (mm): 20.7 mm
- Rex/Morse Minimum Tensile Strength (N): 54600 N
- Total Length (m): 11.8745 m
- Weight unit: KG
- Width Between Outer Plates (mm): 15.2 mm