OBS LC F38-44 XT WM_103P+IEG/BS L06 DRW
10817864
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 14.63 mm
- Plate Depth (mm): 33 mm
- Base Catalog No: F38-44
- Chain Category: Leaf Chain
- Chain End Type: IEG-IEG
- Chain Length (No. of Links): 103
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL2444
- ISO Minimum Tensile Strength (N): 340000 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 8.70
- Overall Width/Pin Length (mm): 46.9 mm
- Rex/Morse Minimum Tensile Strength (N): 340000 N
- Total Length (m): 3.9243 m
- Weight unit: KG
- Width Between Outer Plates (mm): 31.2 mm