LC BL588_649P I/C

10797247
$0.00 /
  • Lacing (in): 8 x 8 in
  • Pin Diameter (mm): 5.94 mm
  • Plate Depth (mm): 14.6 mm
  • Base Catalog No: BL588
  • Chain Category: Leaf Chain
  • Chain End Type: I-I
  • Chain Length (No. of Links): 649
  • Chain Pitch (mm): 15.875 mm
  • Chain Type: Leaf Chain
  • ISO Chain Number: LH1088
  • ISO Minimum Tensile Strength (N): 133400 N
  • Lubrication: VSK001: RexPro
  • Material: Standard Steel
  • Net Weight: 3.41
  • Overall Width/Pin Length (mm): 42.2 mm
  • Rex/Morse Minimum Tensile Strength (N): 160000 N
  • Total Length (m): 10.3029 m
  • Weight unit: KG
  • Width Between Outer Plates (mm): 34.3 mm
QTY