OBS LC F50-66 WM_L10 67P USE VC
10793580
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 17.81 mm
- Plate Depth (mm): 41.2 mm
- Base Catalog No: F50-66
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 67
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL3266
- ISO Minimum Tensile Strength (N): 780000 N
- Lubrication: VSK010: Stabyl
- Material: Standard Steel
- Net Weight: 19.06
- Overall Width/Pin Length (mm): 85.4 mm
- Rex/Morse Minimum Tensile Strength (N): 780000 N
- Total Length (m): 3.4036 m
- Weight unit: KG
- Width Between Outer Plates (mm): 65.6 mm