LC F38-88_145P+AGS I/C
10792310|DE03
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 14.63 mm
- Plate Depth (mm): 33 mm
- Base Catalog No: F38-88
- Chain Category: Leaf Chain
- Chain End Type: I-AGS
- Chain Length (No. of Links): 145
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL2488
- ISO Minimum Tensile Strength (N): 680000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 16.15
- Overall Width/Pin Length (mm): 89.7 mm
- Rex/Morse Minimum Tensile Strength (N): 680000 N
- Total Length (m): 5.5245 m
- Weight unit: KG
- Width Between Outer Plates (mm): 73.5 mm