LC BL1244_35P+AGS/BS
10788987
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (mm): 34.4 mm
- Base Catalog No: BL1244
- Chain Category: Leaf Chain
- Chain End Type: AGS-AGS
- Chain Length (No. of Links): 35
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2444
- ISO Minimum Tensile Strength (N): 302500 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 9.45
- Overall Width/Pin Length (mm): 51.2 mm
- Rex/Morse Minimum Tensile Strength (N): 400000 N
- Total Length (m): 1.3335 m
- Weight unit: KG
- Width Between Outer Plates (mm): 33.6 mm