OBS LC F25-44 SS_L16 67P_nur JH
10786875
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 8.28 mm
- Plate Depth (mm): 20.5 mm
- Base Catalog No: F25-44SS
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 67
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL1644
- ISO Minimum Tensile Strength (N): 72000 N
- Lubrication: VSK016: H1-Klüberöl +
- Material: Stainless Steel
- Net Weight: 2.92
- Overall Width/Pin Length (mm): 29 mm
- Rex/Morse Minimum Tensile Strength (N): 80000 N
- Total Length (m): 1.7018 m
- Weight unit: KG
- Width Between Outer Plates (mm): 18.9 mm