OBS LC BL534 HIPRO_ST+J2 387P SP USE VC
10782083
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.6 mm
- Base Catalog No: BL534
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 387
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1034
- ISO Minimum Tensile Strength (N): 48900 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.53
- Overall Width/Pin Length (mm): 20 mm
- Rex/Morse Minimum Tensile Strength (N): 60000 N
- Total Length (m): 6.1436 m
- Weight unit: KG
- Width Between Outer Plates (mm): 12.3 mm