LC BL558_557P
10736615
$0.00
/
- Lacing (in): 5 x 8 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.6 mm
- Base Catalog No: BL558
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 557
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1088
- ISO Minimum Tensile Strength (N): 83500 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.82
- Overall Width/Pin Length (mm): 34.4 mm
- Rex/Morse Minimum Tensile Strength (N): 100000 N
- Total Length (m): 8.8424 m
- Weight unit: KG
- Width Between Outer Plates (mm): 26.8 mm