OBS LC F64 S-22_L05 19P DRW
10735775
$0.00
/
- Lacing (in): 2 x 2 in
- Pin Diameter (mm): 22.45 mm
- Plate Depth (mm): 59.5 mm
- Base Catalog No: F64S-22
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 19
- Chain Pitch (mm): 63.5 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK005: Korrosionsschutz
- Material: Standard Steel
- Net Weight: 13.53
- Overall Width/Pin Length (mm): 41.2 mm
- Rex/Morse Minimum Tensile Strength (N): 530000 N
- Total Length (m): 1.2065 m
- Weight unit: KG
- Width Between Outer Plates (mm): 0 mm