OBS LC BL544 DL_1891P HSP (CN-UV)
10734148
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 5.96 mm
- Plate Depth (mm): 15.09 mm
- Base Catalog No: BL544DL
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 1891
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1044
- ISO Minimum Tensile Strength (N): 66700 N
- Lubrication: RexDL-Standardschmierung
- Material: Standard Steel
- Net Weight: 1.80
- Overall Width/Pin Length (mm): 22.8 mm
- Rex/Morse Minimum Tensile Strength (N): 72000 N
- Total Length (m): 30.0196 m
- Weight unit: KG
- Width Between Outer Plates (mm): 14.7 mm