OBS LC F76-66 WM_83P+IEG/BS L10
10731555
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 29.24 mm
- Plate Depth (mm): 62 mm
- Base Catalog No: F76-66
- Chain Category: Leaf Chain
- Chain End Type: IEG-IEG
- Chain Length (No. of Links): 83
- Chain Pitch (mm): 76.2 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL4866
- ISO Minimum Tensile Strength (N): 1680000 N
- Lubrication: VSK010: Stabyl
- Material: Standard Steel
- Net Weight: 44.97
- Overall Width/Pin Length (mm): 131 mm
- Rex/Morse Minimum Tensile Strength (N): 1680000 N
- Total Length (m): 6.3246 m
- Weight unit: KG
- Width Between Outer Plates (mm): 102.7 mm