LC F31-66_127P I/C
10730507
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 10.19 mm
- Plate Depth (mm): 25.7 mm
- Base Catalog No: F31-66
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 127
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL2066
- ISO Minimum Tensile Strength (N): 285000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 6.33
- Overall Width/Pin Length (mm): 48.6 mm
- Rex/Morse Minimum Tensile Strength (N): 300000 N
- Total Length (m): 4.0323 m
- Weight unit: KG
- Width Between Outer Plates (mm): 36.6 mm