LC F31V-88_LKS,MT A115197,0/2 79P KRT
10730042
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 10.19 mm
- Plate Depth (mm): 25.7 mm
- Base Catalog No: F31V-88KS
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 79
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 11.19
- Overall Width/Pin Length (mm): 86.7 mm
- Rex/Morse Minimum Tensile Strength (N): 465000 N
- Total Length (m): 2.5083 m
- Weight unit: KG
- Width Between Outer Plates (mm): 72.5 mm