OBS LC 834_SK 507 1183P HSP
10727793
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 10.85 mm
- Plate Depth (mm): 23.4 mm
- Base Catalog No: 834
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 1183
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 125000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 3.60
- Overall Width/Pin Length (mm): 28.4 mm
- Rex/Morse Minimum Tensile Strength (N): 125000 N
- Total Length (m): 30.0482 m
- Weight unit: KG
- Width Between Outer Plates (mm): 15.8 mm