OBS LC FS19V-66_1051P JH-HSP
10726478
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 6.5 mm
- Plate Depth (mm): 17.8 mm
- Base Catalog No: FS19V-66
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 1051
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 3.23
- Overall Width/Pin Length (mm): 32.7 mm
- Rex/Morse Minimum Tensile Strength (N): 164000 N
- Total Length (m): 20.0216 m
- Weight unit: KG
- Width Between Outer Plates (mm): 24.5 mm