LC F63-88 HPL_SSG,HP L06 121P
10716368
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 22.89 mm
- Plate Depth (mm): 48 mm
- Base Catalog No: F63-88
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 121
- Chain Pitch (mm): 63.5 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL4088
- ISO Minimum Tensile Strength (N): 1440000 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 35.04
- Overall Width/Pin Length (mm): 139.9 mm
- Rex/Morse Minimum Tensile Strength (N): 1440000 N
- Total Length (m): 7.6835 m
- Weight unit: KG
- Width Between Outer Plates (mm): 116 mm