OBS LC BL888_L18 13P
10715366
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL888
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 13
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1688
- ISO Minimum Tensile Strength (N): 338000 N
- Lubrication: VSK018: H1-Klüberplus
- Material: Standard Steel
- Net Weight: 9.51
- Overall Width/Pin Length (mm): 70.8 mm
- Rex/Morse Minimum Tensile Strength (N): 440000 N
- Total Length (m): 0.3302 m
- Weight unit: KG
- Width Between Outer Plates (mm): 57.9 mm