LC REX21-9 X_88P I-A CPIN/BS
10710984
$0.00
/
- Lacing (in): 5 x 4 E in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 19 mm
- Base Catalog No: REX21-9
- Chain Category: Leaf Chain
- Chain End Type: I-A
- Chain Length (No. of Links): 88
- Chain Pitch (mm): 21 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 3.81
- Overall Width/Pin Length (mm): 36 mm
- Rex/Morse Minimum Tensile Strength (N): 144000 N
- Total Length (m): 1.848 m
- Weight unit: KG
- Width Between Outer Plates (mm): 22.4 mm