OBS LC F38-66_16P I-A
10710712
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 14.63 mm
- Plate Depth (mm): 33 mm
- Base Catalog No: F38-66
- Chain Category: Leaf Chain
- Chain End Type: I-A
- Chain Length (No. of Links): 16
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL2466
- ISO Minimum Tensile Strength (N): 510000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 12.16
- Overall Width/Pin Length (mm): 68.3 mm
- Rex/Morse Minimum Tensile Strength (N): 510000 N
- Total Length (m): 0.6096 m
- Weight unit: KG
- Width Between Outer Plates (mm): 51 mm