LC BL1666_19P+AGS
10709758
$0.00
/
- Chain Pitch (in): 2 in
- Lacing (in): 6 x 6 in
- Pin Diameter (in): 0.687 in
- Pin Diameter (mm): 17.46 mm
- Plate Depth (in): 1.886 in
- Plate Depth (mm): 47.9 mm
- Plate Thickness (in): 0.276 in
- Plate Thickness (mm): 7 mm
- Base Catalog No: BL1666
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Minimum Tensile Strength (N): 867400 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 26.17
- Overall Width/Pin Length (in): 3.74 in
- Overall Width/Pin Length (mm): 95 mm
- Rex/Morse Minimum Tensile Strength (N): 1080000 N
- Weight unit: KG