LC BL1288_193P I/C
10704188
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (mm): 34.4 mm
- Base Catalog No: BL1288
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 193
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2488
- ISO Minimum Tensile Strength (N): 605000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 18.79
- Overall Width/Pin Length (mm): 97.8 mm
- Rex/Morse Minimum Tensile Strength (N): 800000 N
- Total Length (m): 7.3533 m
- Weight unit: KG
- Width Between Outer Plates (mm): 78.4 mm