LC AL666_1601P (100FT) I/C HSP
10703955
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.8 mm
- Base Catalog No: AL667
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 1601
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 95400 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.48
- Overall Width/Pin Length (mm): 33.1 mm
- Rex/Morse Minimum Tensile Strength (N): 108000 N
- Total Length (m): 30.4991 m
- Weight unit: KG
- Width Between Outer Plates (mm): 25 mm