OBS LC BL1288 H_273P I/C USE 10700978
10701769
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (mm): 34.4 mm
- Base Catalog No: BL1288H
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 273
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 21.50
- Overall Width/Pin Length (mm): 110.6 mm
- Rex/Morse Minimum Tensile Strength (N): 930000 N
- Total Length (m): 10.4013 m
- Weight unit: KG
- Width Between Outer Plates (mm): 91.2 mm