OBS LC BL1688 I HPL_61P L06 SP
10701761
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 17.46 mm
- Plate Depth (mm): 47.9 mm
- Base Catalog No: BL1688
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 61
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH3288
- ISO Minimum Tensile Strength (N): 1156600 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 34.81
- Overall Width/Pin Length (mm): 125.6 mm
- Rex/Morse Minimum Tensile Strength (N): 1320000 N
- Total Length (m): 3.0988 m
- Weight unit: KG
- Width Between Outer Plates (mm): 103.3 mm